Tenga en cuenta que Es posible que SiePortal no esté disponible desde el Monday, 28 April 03:00 am hasta el Tuesday, 29 April 01:00 pm debido a mantenimiento de rutina. Gracias por su comprensión. El equipo de servicio de SiePortal
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX2003-0LA30
Product
power connector Sz. 1 type: 6FX2003-0LA30 SPEED-CONNECT 6-pole pin, male thread 1x 6-pole insulator 8x pin contacts (1-2.5 mm2) 2x cable terminal for cable diameter: 7.5 - 12 / 9 - 15
List Price Show Prices
Your Price Show Prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6FX2003-0LA30
Product Description power connector Sz. 1 type: 6FX2003-0LA30 SPEED-CONNECT 6-pole pin, male thread 1x 6-pole insulator 8x pin contacts (1-2.5 mm2) 2x cable terminal for cable diameter: 7.5 - 12 / 9 - 15
Product Family Power connector M23/size 1, external thread, SPEED-CONNECT, 6-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group E3 / 764
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0.110 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621025144
Commodity Code 85366990
LKZ_FDB/ CatalogID NCZ1
Product Group 9300
Group Code R220
Country of Origin Slovakia
RoHS Conformity Date Since: 01/07/06
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
UNSPSC 15 26-12-16-30
|
Loading Documents...
;