SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6XV1876-2A
Product
IE FC TP Standard Cable GP 4x2; FastConnect Standard Cable GP 4x 2, TP installation CAT7 cable for connection to IE FC RJ45 plug 4x 2 and IE FC M12 plug PRO 4x2, AWG25, sold by the meter, package item max. 2000 m minimum order quantity 20 m
List Price Show Prices
Your Price Show Prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6XV1876-2A
Product Description IE FC TP Standard Cable GP 4x2; FastConnect Standard Cable GP 4x 2, TP installation CAT7 cable for connection to IE FC RJ45 plug 4x 2 and IE FC M12 plug PRO 4x2, AWG25, sold by the meter, package item max. 2000 m minimum order quantity 20 m
Product Family IE FC TP cable 4 x 2
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group JN / 5K1
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.065 Kg
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 Meter
Packaging Quantity 1
Minimum order quantity 20
Additional Product Information
EAN 4019169858168
UPC 195125477469
Commodity Code 85444920
LKZ_FDB/ CatalogID IK
Product Group 2427
Group Code R323
Country of Origin Germany
RoHS Conformity Date Given
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
;