SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6XV1878-2D
Product
Image similar
IE FC TP torsion cable 4x2; (PROFINET type C), Cat6A; TP installation cable, 8-core, for use in highly flexible applications (torsion), sold by the meter, max. delivery unit 1000 m, minimum order quantity 20 m.
List Price Show Prices
Your Price Show Prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Product Number 6XV1878-2D
Product Description IE FC TP torsion cable 4x2; (PROFINET type C), Cat6A; TP installation cable, 8-core, for use in highly flexible applications (torsion), sold by the meter, max. delivery unit 1000 m, minimum order quantity 20 m.
Product Family IE FC TP cable 4 x 2
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group JN / 5K2
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.054 Kg
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 Meter
Packaging Quantity 1
Minimum order quantity 20
Additional Product Information
EAN 4047623801856
UPC 195125501171
Commodity Code 85444920
LKZ_FDB/ CatalogID IK
Product Group 2428
Group Code R323
Country of Origin Germany
RoHS Conformity Date Since: 01/06/05
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
|
;