SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7MC3030-1AC30
Product
Image similar
Spectral pyrometer MPA30AF2 Ardometer, Measuring range 500-2500 CEL, Distance ratio 200: 1 (90%), Focus range 0.2 m..0.4 m, spectral range 0.78-1.06 1E-6m Version with Transparent visor with polarization filter
List Price Show Prices
Your Price Show Prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 7MC3030-1AC30
Product Description Spectral pyrometer MPA30AF2 Ardometer, Measuring range 500-2500 CEL, Distance ratio 200: 1 (90%), Focus range 0.2 m..0.4 m, spectral range 0.78-1.06 1E-6m Version with Transparent visor with polarization filter
Product Family ARDOMETER MPA
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group NA / 2L4
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID ART3-1
Product Group 1994
Group Code R394
Country of Origin Germany
RoHS Conformity Date Since: 12/10/11
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-20-02-11
eClass 14 27-20-02-11
eClass 6 27-20-02-11
eClass 7.1 27-20-02-11
eClass 8 27-20-02-11
eClass 9 27-20-02-11
eClass 9.1 27-20-02-11
ETIM 7 EC000601
ETIM 8 EC000601
ETIM 9 EC000601
|
;