Please note SiePortal functions might not be available from Monday, 28 April 03:00 am CET to Tuesday, 29 April 01:00 pm CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9SV1210-4AA00-0AA0
Product
Image similar
DriveSim Engineer provides complete digital twin of the new SINAMICS drives with all parameters and configuration which are same to the real drive The license is perpetual with unlimited period of the time
Notes
This product is downloadable only. This product is downloadable only.
List Price Show Prices
Your Price Show Prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 9SV1210-4AA00-0AA0
Product Description DriveSim Engineer provides complete digital twin of the new SINAMICS drives with all parameters and configuration which are same to the real drive The license is perpetual with unlimited period of the time
Product Family DriveSim Engineer
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group EC / 3P4
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125490918
Commodity Code Not available
LKZ_FDB/ CatalogID DS_DATA_SERVICE
Product Group X09E
Group Code R261
Country of Origin Germany
RoHS Conformity Date Given
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
;