SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6023-0PS2.-....
Product
The RUGGEDCOM RSG2300P is an industrially hardened, fully managed, modular Ethernet switch; 128-bit Encryption; 2x 10/100BaseTX 802.3af (PoE) compliant Ethernet ports, with the option to add an additional 2 PoE ports, up to 6 additional Ethernet ports including 10BaseFL/100BaseFX/ 1000BaseX fiber and 10/100/1000BaseTX copper port combinations.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show Prices
Your Price Show Prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6GK6023-0PS2.-....
Product Description The RUGGEDCOM RSG2300P is an industrially hardened, fully managed, modular Ethernet switch; 128-bit Encryption; 2x 10/100BaseTX 802.3af (PoE) compliant Ethernet ports, with the option to add an additional 2 PoE ports, up to 6 additional Ethernet ports including 10BaseFL/100BaseFX/ 1000BaseX fiber and 10/100/1000BaseTX copper port combinations.
Product Family RUGGEDCOM RSG2300
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01/10/24
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group JR / 5R2
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 5.200 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2627
Group Code R321
Country of Origin Canada
RoHS Conformity Date Since: 01/10/13
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;