SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6096-8MS2.-....
Product
Image similar
he RUGGEGCOM M969 is a MIL-STD hardened, fully managed Ethernet switch providing dual fiber optical Ethernet ports & 8 Fast Ethernet copper ports in a MIL-STD 901D rated package 128-bit Encryption; Fiber Optical Ethernet Ports (100BaseX and 1000BaseX) with IP66/IP67 rated fiber optical connectors (type LC); 8 Fast Ethernet Ports (10/100BaseTX) with IP66/IP67 rated M12 D-code connectors or IP66/IP67 rated shrouded RJ45 style connectors.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show Prices
Your Price Show Prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6GK6096-8MS2.-....
Product Description he RUGGEGCOM M969 is a MIL-STD hardened, fully managed Ethernet switch providing dual fiber optical Ethernet ports & 8 Fast Ethernet copper ports in a MIL-STD 901D rated package 128-bit Encryption; Fiber Optical Ethernet Ports (100BaseX and 1000BaseX) with IP66/IP67 rated fiber optical connectors (type LC); 8 Fast Ethernet Ports (10/100BaseTX) with IP66/IP67 rated M12 D-code connectors or IP66/IP67 rated shrouded RJ45 style connectors.
Product Family RUGGEDCOM M969
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01/10/24
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group JR / 5R0
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 2.250 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2623
Group Code R321
Country of Origin Canada
RoHS Conformity Date not available
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;