- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Positioning force 135 N: SFP21.. / SFP71..
- Accessories for SFP21../SFP71..
- SFP21../SFP71.. - Electromotoric actuators 135 N for small valves V..P47..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..P..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- 599-0361..
- Positioning force 1100 N: SQV..P..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSF..
- Positioning force 150 N: SUA21..
- Positioning force 250 N: SSD..
- Positioning force 400 N: SQD..
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SFP21../SFP71.. - Electromotoric actuators 135 N for small valves V..P47..
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
SINUMERIK ONE Run MyCC /DIFA + FASTIPO Drive Interpolation Following Axis software option. Delivery of an electronic license (PDF). Email address for delivery is essential. Customer-specific release required (XF). Not for export variants.
|
|
|

This product is downloadable only.
|
|
|
|
|
|
|
|