- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Standalone heating controllers
- Communicating heating controllers
- Communicating district heating controllers
- Standalone HVAC controllers
- Duct temperature controllers RLM..
- Room temperature controllers RLA..
- Universal controllers RLU..
- Field devices for RLU..
- Sensors, setpoint adjusters
- Monitors
- Room units / sensors
- AQR2500.. - Mounting plates for front modules with passiv temperature measurement
- QAA25 - Room unit with room temperature sensor and setpoint adjuster
- AQR2531ANW - Front module with passiv temperature measurement, LG-Ni1000
- QPA20.. - Room air quality sensor CO2 / temperature / rel. Humidity / VOC
- QFA1001 - Room hygrostat, setpoint setting range 30...90 % r.h., external setpoint adjustment
- QFA2000 - Room sensor for humidity (DC 0...10 V)
- QFA2020 - Room sensor for humidity (DC 0...10 V) and temperature (LG-Ni1000)
- QFA1000 - Room hygrostat, setpoint setting range 30...90 % r.h., setpoint adjuster inside device
- QFA2060 - Room sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V)
- QAA64 - Room temperature sensor LG-Ni1000 for mounting on recessed conduit boxes
- QAA24 - Room temperature sensor LG-Ni1000
- QPA84 - Indoor air quality controller with integrated VOC sensor for mixed gas
- QAA27 - Room unit with room temperature sensor and setpoint readjuster -3…3 K
- QFA3100 - Room sensor for humidity (DC 0...10 V) for demanding requirements
- QFA3160 - Room sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V) for demanding requirements
- QFA4160 - Room sensor for humidity (DC 0..10V) and temperature (DC 0..10V) with calibration certificate
- Step switches, signal converters, transformers and display
- Universal controllers RWD..
- Communicating HVAC controllers
- Various electrical accessories
- Standalone refrigeration controller
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAA27 - Room unit with room temperature sensor and setpoint readjuster -3…3 K
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
LV HRC fuse element, NH1, In: 200 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH1, In: 224 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH2, In: 300 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH2, In: 315 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 10 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 16 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 32 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 63 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 80 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 100 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
|
|