- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Standalone heating controllers
- Communicating heating controllers
- Communicating district heating controllers
- Standalone HVAC controllers
- Duct temperature controllers RLM..
- Room temperature controllers RLA..
- Universal controllers RLU..
- Field devices for RLU..
- Universal controllers RWD..
- Field devices for RWD..
- AQR2500.. - Mounting plates for front modules with passiv temperature measurement
- QAC22 - Outside sensor LG-Ni1000
- AQR2531ANW - Front module with passiv temperature measurement, LG-Ni1000
- RMS705B-1 - Switching and monitoring device
- RAK-TW.1200B-H - Thermal reset limit thermostat, 40...120 °C, protective pocket 100 mm, capillary tube 700 mm, clamping band
- QAM2120.040 - Duct temperature sensor 400 mm, LG-Ni1000
- QAA24 - Room temperature sensor LG-Ni1000
- Accessories for RWD..
- RWD.. - Universal controller for HVAC systems
- RWD60 - Universal Controller, 1 Analog Output
- Communicating HVAC controllers
- Various electrical accessories
- Standalone refrigeration controller
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AQR2531ANW - Front module with passiv temperature measurement, LG-Ni1000
|
产品编号 / 产品说明
|
目录价格 / 您的价格
|
|
|
|
VXP45.10-0.25 - 3-port seat valve, external thread, PN16, DN10, kvs 0.25
|
|
|
|
|
|
|
VXP45.10-0.4 - 3-port seat valve, external thread, PN16, DN10, kvs 0.4
|
|
|
|
|
|
|
VXP45.10-0.63 - 3-port seat valve, external thread, PN16, DN10, kvs 0.63
|
|
|
|
|
|
|
VXP45.15-2.5 - 3-port seat valve, external thread, PN16, DN15, kvs 2.5
|
|
|
|
|
|
|
VXP45.20-4 - 3-port seat valve, external thread, PN16, DN20, kvs 4
|
|
|
|
|
|
|
VXP45.25-10 - 3-port seat valve, external thread, PN16, DN25, kvs 10
|
|
|
|
|
|
|
VXP45.25-6.3 - 3-port seat valve, external thread, PN16, DN25, kvs 6.3
|
|
|
|
|
|
|
VXP45.32-16 - 3-port seat valve, external thread, PN16, DN32, kvs 16
|
|
|
|
|
|
|
VXP45.40-25 - 3-port seat valve, external thread, PN16, DN40, kvs 25
|
|
|
|
|
|
|
|
|