- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Connection cable and terminal block connectors for SSA..
- SSA..KN - Electromotoric actuators 100 N for valves with 1.2..6.5 mm stroke
- AV.. - Adapter for valves of other manufacture
- SSA.. - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..P..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- 599-0361..
- Positioning force 1100 N: SQV..P..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSF..
- Positioning force 150 N: SUA21..
- Positioning force 250 N: SSD..
- Positioning force 400 N: SQD..
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AV.. - Adapter for valves of other manufacture
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ERTEC 200P Step 2, PN IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free Dry pack 10 units
|
863,060.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
ERTEC 200P Step 2, PN IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free Dry pack (1 tray) 90 units
|
4,853,160.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
ERTEC 200P Step 2, PN IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free Dry pack (5 trays) 450 units
|
22,654,760.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
ERTEC 200P Step 2, PN IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free 1000 units T&R
|
50,345,290.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, single tray 70 units
|
3,363,560.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, DRY PACK (5 trays) 350 units
|
15,581,650.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, DRY PACK (50 trays) 3500 units
|
148,724,320.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, 1050 units T & R
|
47,038,290.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
PROFINET IO ASIC, ERTEC 400 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 4-port switch, PCI interface, single tray 70 units
|
8,144,650.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
PROFINET IO ASIC, ERTEC 400 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 4-port switch, PCI interface DRY PACK (5 trays) 350 units
|
37,187,240.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
|
|