SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimise
  • Building Technologies
    • HVAC products
      • Standard controllers
        • Standalone refrigeration controller
          • Control solution - PolyCool
            • Pressure sensor for refrigerants
              • QBE2104-P10U - Pressure sensor for refrigerants (4…20 mA) -1…9 bar
              • QBE2104-P30U - Pressure sensor for refrigerants (4…20 mA) -1…29 bar
  • Software

QBE2104-P30U - Pressure sensor for refrigerants (4…20 mA) -1…29 bar

Spice Selection Filters
All about QBE2104-P30U - Pressure sensor for refrigerants (4…20 mA) -1…29 bar
This kind of information is not available for this product.
;