- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
LMO14.111C2 - Oil burner control, 1-stage, QRB/QRC, up to 30kg/h, TSA=10s, t3n=10s, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Power cable pre-assembled 6FX3002-5CK01-1AD0 4x 0.75 C, for motor S-1FL6 LI to V90 230 V FS A, B, C, D (1kW) MOTION-CONNECT 300 UL/CSA Dmax=7.1 mm Length (m)=3 m
|
|
|
|
|
|
|
Power cable pre-assembled 6FX3002-5CK01-1AF0 4x 0.75 C, for motor S-1FL6 LI to V90 230 V FS A, B, C, D (1kW) MOTION-CONNECT 300 UL/CSA Dmax=7.1 mm Length (m)=5 m
|
|
|
|
|
|
|
Power cable pre-assembled 6FX3002-5CK01-1BA0 4x 0.75 C, for motor S-1FL6 LI to V90 230 V FS A, B, C, D (1kW) MOTION-CONNECT 300 UL/CSA Dmax=7.1 mm Length (m)=10 m
|
|
|
|
|
|
|
Power cable pre-assembled 6FX3002-5CK01-1CA0 4x 0.75 C, for motor S-1FL6 LI to V90 230 V FS A, B, C, D (1kW) MOTION-CONNECT 300 UL/CSA Dmax=7.1 mm Length (m)=20 m
|
|
|
|
|
|
|
Power cable pre-assembled 4x2.5; FOR MOTOR S-1FL6 LI 200V SH50 WITH V90 FRAMESIZE D MOTION-CONNECT 300 NO UL FOR MOTOR-SIDE CONNECTOR DMAX=9.7mm LENGTH=3M With straight connector
|
|
|
|
|
|
|
Power cable pre-assembled 4x2.5; FOR MOTOR S-1FL6 LI 200V SH50 WITH V90 FRAMESIZE D MOTION-CONNECT 300 NO UL FOR MOTOR-SIDE CONNECTOR DMAX=9.7mm LENGTH=5M With straight connector
|
|
|
|
|
|
|
Pre-assembled power cable 4 x 2.5; For motor S-1FL6 LI 20 SH50 with V90 design D MOTION-CONNECT 300 no UL for plug-in connector Dm on the motor side Length: 10 m with straight connector
|
|
|
|
|
|
|
Pre-assembled power cable 4 x 2.5; For motor S-1FL6 LI 20 SH50 with V90 design D MOTION-CONNECT 300 no UL for plug-in connector Dm on the motor side Length: 20 m with straight connector
|
|
|
|
|
|
|
Power cable pre-assembled 4x 1.5, for motor S-1FL6 HI 400 V with V70/V90 frame size AA and MOTION-CONNECT 300 No UL for connector on the motor side Dmax=8.1 mm Length (m)=3 m Version with straight connector Mot
|
|
|
|
|
|
|
Power cable pre-assembled 4x 1.5, for motor S-1FL6 HI 400 V with V70/V90 frame size AA and MOTION-CONNECT 300 No UL for connector on the motor side Dmax=8.1 mm Length (m)=5 m Version with straight connector Mot
|
|
|
|
|
|
|
|
|