- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- AGG5.635 - CAN bus cable, for LMV5, length 3m
- AGG5.631 - CAN bus cable, for LMV5, length 100m, 7.5mm dia
- AGG5.310 - Inductive sensor, for LMV5, signal disk (70mm external dia)
- AGG5.721 - Extension connector, for LMV5 connector
- AGG5.315 - Inductive sensor, for LMV5, signal disk (95mm external dia)
- AGG5.720 - Standard connector, for LMV5 system
- AGG5.641 - CAN bus cable, for LMV5, length 100m, 8mm dia
- AGG5.110 - CAN bus connection shield, for LMV5, CAN bus to basic unit
- AGG5.220 - Mains transformer, for LMV5 system
- AGG5.210 - Mains transformer, for LMV5 system (US)
- Damper actuators accessories
- Sensors
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGG5.110 - CAN bus connection shield, for LMV5, CAN bus to basic unit
|
|
|