- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- Sensors
- QRA2(1) - UV flame detector, normal sensitivity, with flange/clamp
- QRA10.C - UV flame detector, normal sensitivity, housing made of die-cast-aluminium
- QRA2M - UV flame detector, high sensitivity, without flange/clamp
- QRA4.U - UV flame detector, for pipe mounting, normal sensitivity (US)
- QRA55.E17 - UV flame detector, continuous operation, normal sensitivity, 69mm, AC110V
- QRA55.E27 - UV flame detector, continuous operation, normal sensitivity, 69mm, AC230V
- QRA53.E27 - UV flame detector, continuous operation, normal sensitivity, 125mm, AC230V
- QRA2M(1) - UV flame detector, high sensitivity, with flange/clamp
- RAR9(1) - Silicone photocell detector, length max. 100m, with flange, rounded and clamp
- QRA2 - UV flame detector, normal sensitivity, without flange/clamp
- QRA53.E17 - UV flame detector, continuous operation, normal sensitivity, 125mm, AC110V
- QRA10M.C - UV flame detector, high sensitivity, housing made of die-cast-aluminium
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QRA2M(1) - UV flame detector, high sensitivity, with flange/clamp
|
Ürün Kodu / Ürün Açıklaması
|
Liste Fiyatı / Müşteri Fiyatı
|
|
|
|
SIWAREX IS Ex barrier for intrinsically safe connection of load cells mounting on standard rail, standard version Certified according to ATEX: (EEX IB) II C as associated equipment metrological approval
|
|
|
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
|
|
|
|
|
SIWAREX IS INTERMEDIATE BOX FOR INTRINSIC SAFE CONNECTION OF LOAD CELLS, LOW-CURRENT WITH ATEX APPROVAL: (EEX IB) II C AS ASSOCIATED ELECTRICAL EQUIPMENT
|
|
|
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
|
|
|
|
|
|
|