- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- Sensors
- Sensors accessories
- AGM19 - Connecting cable, 2m, with plug, for QRA53/QRA55
- AGR450242680 - UV replacement cell, for QRA50M
- AGR450240650 - UV replacement cell, for QRA2M/QRA2M(1)/QRA10M.C/QRA51M/QRA53/QRA55
- AGR450211310 - UV replacement cell, for QRA2/QRA2(1)/QRA2.9/QRA10.C
- AGG16.C - Adapter, for mounting QRA53/55/7, replaces AGG16/AGG16.B
- AGM23 - Connecting cable, 2m, with plug, for QRA7 (EU)
- AGG2.110 - Adapter, for mounting QRI/QRA, for frontal illumination, ¾" NPSM thread
- AGG05 - Nipple 1", for QRA
- AGG06 - Glass or quartz-glass lens holder, for QRA, with intermediate ring
- AGG07 - Ball head for QRA.., 1" internally threaded, travel 13°.
- AGG01 - Quartz-glass lens, for QRA10B/AGG16.B, with spring washer and O-ring
- AGG02 - Heat-insulating glass, for QRA, with spring washer and O-ring
- AGO20.001A - Flue gas collector, for QGO20, for stack dia up to 400mm
- AGO20.002A - Flue gas collector, for QGO20, for stack dia above 400mm
- AGG2.120 - Mounting kit with conduit fixing, for QRI, Pg9 x ½" NPT thread
- AGG03 - Quartz-glass lens, for QRA10.C/AGG16.C, with spring washer and O-ring
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGG01 - Quartz-glass lens, for QRA10B/AGG16.B, with spring washer and O-ring
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SITOP Switch on current limiter Ballast unit for SITOP Power supplies input: 100-480 V AC, 10 A max output: 100-480 V AC, 10 A max
|
|
|
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
|
|
|
|
|
|
LOGO! ICL230 Inrush current limiter Input: 100-240 V AC Output: 100-240 V AC/5 A
|
|
|
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
|
|
|
|
|
|
|
|