- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- Damper actuators accessories
- Sensors
- QRI2A2.B180B - Infrared flame detector, front, cable 180cm, stripped+ferrules
- QRB1A-A070B70A - Photoresistive flame detector, normal, housing 50mm, cable 70cm, stripped 70mm
- QRI2B2.B180B - Infrared flame detector, lateral, cable 180cm, stripped+ferrules
- QRI2B2.B180B1 - Infrared flame detector, lateral, cable 180cm, stripped+ferrules+flange+clamp
- QRB1A-A050B70A2 - Photoresistive flame detector, normal, housing 50mm, cable 50cm, stripped 70mm
- QRA73.A27 - UV flame detector, normal sensitivity, detector tube length 125mm, AC230V
- QGO20.000D17 - O2 sensor, for combustion optimization, AC120V
- QGO20.000D27 - O2 sensor, for combustion optimization, AC230V
- QRC1A1.101C27 - Blue-flame detector, cable 250mm, normal, front, plexiglass, with ferrules
- QRA73.A17 - UV flame detector, normal sensitivity, detector tube length 125mm, AC120V
- QRA75.A27 - UV flame detector, normal sensitivity, detector tube length 69mm, AC230V
- QRB1B-A070B70A2 - Photoresistive flame detector, higher, housing 50mm, cable 70cm, stripped 70mm
- QRA75.A17 - UV flame detector, normal sensitivity, detector tube length 69mm, AC120V
- QRB1A-A150B70A2 - Photoresistive flame detector, normal, housing 50mm, cable 150cm, stripped 70mm
- QRB1A-A070B70A2 - Photoresistive flame detector, normal, housing 50mm, cable 70cm, stripped 70mm
- Valves and actuators, gas
- Universal controllers
- Damper actuators
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
|
|