- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- Straight and angle valves‚ PN10‚ DIN: VDN1.. / VEN1..
- Straight and angle valves‚ PN10‚ NF: VDN2.. / VEN2.. / VUN2..
- Compression fittings and manual knobs: AVN.. / ATN..
- Straight and angle lockshield valves: ADN.. / AEN..
- Straight valves‚ PN10‚ DIN: VD1...CLC..
- 2-port, PN16: VVP45..
- Combinable actuator for VVP45..
- SSC61.5 - Electromotoric actuator, 300 N, 5.5 mm, AC/DC 24 V, DC 0...10 V, fail-safe
- SSC81 - Electromotoric actuator, 300 N, 5.5 mm, AC 24 V, 3P
- SSB81 - Electromotoric actuator, 200 N, 5.5 mm, AC 24 V, 1.5 m, 3P
- SSC31 - Electromotoric actuator, 300 N, for valves with 5.5 mm stroke
- SSB31 - Electromotoric actuator, 200 N, 5.5 mm, AC 230 V, 1.5 m, 3P
- SSB61 - Electromotoric actuator, 200 N, 5.5 mm, AC/DC 24 V, 1.5 m, DC 0...10 V
- SSC161.05HF - Electromotoric actuator, 300 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- SSB161.05HF - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- SSC61 - Electromotoric actuator, 300 N, 5.5 mm, AC/DC 24 V, DC 0...10 V
- VVP45.. - 2-port seat valves, PN16
- 2-port, PN16: VVP45..N
- 2-port, PN16: VVP47..
- 2-port, PN16: VVI46..
- 2-port‚ PN16: VVG41..
- 2-port‚ PN16: VVG44..
- Fittings for threaded and weldable pipe connections
- Powermite 599 MT Series
- 2-port‚ PN25: VVG55..
- Flowrite 599 Series
- 2-port, PN16: MVI421..
- 2-port‚ PN16: C/VVI41..
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- 3-port, flanged assemblies
- 2-port threaded assemblies
- 3-port threaded assemblies
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SSB31 - Electromotoric actuator, 200 N, 5.5 mm, AC 230 V, 1.5 m, 3P
|
Produkt No. / Produktbeskrivning
|
Listpris / Ert pris
|
|
|
|
|
|