- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- Sensors
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- SKP75.003E2 - Actuator for gas valves, stroke indication, AC230V
- VGG10.5041P - Gas valve, 2", 600mbar, 47.4m³/h, 4xRp¼", contoured disk, flow adjust throttle
- SKP55.003E2 - Actuator for gas valves, stroke indication, AC230V
- VRF10.504 - Valve for biogas and recycling gas, DN50, 600mbar, 47.4m³/h, 4xRp¼"
- SKP15.001E2 - Actuator for gas valves, end switch, 1-stage, AC230V
- VGG10.404P - Gas valve, 1½", 600mbar, 32.3m³/h, 4xRp¼", contoured disk
- VLF45.804 - Hot air valve, 3", DN80, 700mbar, 2xRp¼", 2xRp¾"
- VGG10.804P - Gas valve, 3", 600mbar, 85.4m³/h, 2xRp¼", 2xG¾", contoured disk
- VLF45.654 - Hot air valve, DN65, 700mbar, 2xRp¼", 2xRp¾"
- SKP25.003E2 - Actuator for gas valves, stroke indication, AC230V
- VRF10.804 - Valve for biogas and recycling gas, DN80, 600mbar, 85.4m³/h, 2xRp¼", 2xG¾"
- VGG10.154P - Gas valve, ½", 1200mbar, 4.8m³/h, 4xRp¼", contoured disk
- SKP75.001E2 - Actuator for gas valves, end switch, 1-stage, AC230V
- SKP25.403E2 - Actuator for gas valves, high-pressure, stroke indication, AC230V
- VGD40.080 - Double gas valve, DN80, 250m³/h
- VGD20.503 - Double gas valve, DN2", 85m³/h, choice of 3 different connections
- SKP15.000E2 - Actuator for gas valves, without stroke indication, 1-stage, AC230V
- SKP55.001E2 - Actuator for gas valves, end switch, 1-stage, AC230V
- VGD20.403 - Double gas valve, DN1½", 85m³/h, choice of 3 different connections
- VGG10.4041P - Gas valve, 1½", 600mbar, 32.3m³/h, 4xRp¼", contoured disk, flow adjust throttle
- VRF10.654 - Valve for biogas and recycling gas, DN65, 600mbar, 74m³/h, 2xRp¼", 2xG¾
- VGD40.065 - Double gas valve, DN65, 160m³/h
- SKP25.001E2 - Actuator for gas valves, end switch, 1-stage, AC230V
- VLF45.504 - Hot air valve, 2", DN50, 1500mbar, 4xRp¼"
- VGF10.654P - Gas valve, DN65, 74m³/h, 2xRp¼", 2xG¾", contoured disk
- VGG10.254P - Gas valve, 1", 1200mbar, 13.3m³/h, 4xRp¼", contoured disk
- VGF10.504P - Gas valve, DN50, 47.4m³/h, 4xRp¼", contoured disk, w/o flow adjusting throttle
- VGG10.204P - Gas valve, ¾", 1200mbar, 8.9m³/h, 4xRp¼", contoured disk
- VGF10.804P - Gas valve, DN80, 85.4m³/h, 2xRp¼", 2xG¾", contoured disk
- VGG10.504P - Gas valve, 2", 600mbar, 47.4m³/h, 4xRp¼", contoured disk
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
VGD40.080 - Double gas valve, DN80, 250m³/h
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINUMERIK MC Safety Integrated F-PLC software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
|
|
|

This product is downloadable only.
|
|
|
|
|
|
SINAMICS electronic license (eCoL) Safety Integrated Extended functions *** Download Product *** E-mail address for order is mandatory
|
|
|

This product is downloadable only.
|
|
|
|
|
|
SINAMICS electronic license (eCoL) Safety Integrated Advanced *** Download Product *** E-mail address for order is mandatory
|
|
|

This product is downloadable only.
|
|
|
|
|
|
|
|