- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Accessories for QAP..
- Accessories for QAH11..
- ARG86.3 - Changeover cable holder for QAH11..
- QAP2.. - Cable temperature sensor (6 x 40.5 mm) for HVAC applications
- QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
- QAM1035.008P50 - Duct Temperature Sensor, NTC 100K Ohm Type 2, 3" probe, for Commissioning Only, 50-Pack
- QAM1030.008P50 - Duct Temperature Sensor, NTC 10K Ohm Type 2, 3" probe, for Commissioning Only, 50-Pack
- QAZ21.68.. - Cable temperature sensor for use in refrigeration plants (-50 °C)
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ARG86.3 - Changeover cable holder for QAH11..
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
QAA2230.EWNC - Room Temp Sensor, 10K Ohm Type 2 NTC Thermistor, No HMI, No Logo, Talon
|
|
|
|
|
|
|
QAA2230.EWSC - Room Temp Sensor, 10K Ohm Type 2 NTC Thermistor, No HMI, Siemens Logo, Talon
|
|
|
|
|
|
|
QAA2230.FWNC - Room Temp Sensor, 10K Ohm Type 2 NTC Thermistor, Full Feature, No Logo, Talon
|
|
|
|
|
|
|
QAA2230.FWSC - Room Temp Sensor, 10K Ohm Type 2 NTC Thermistor, Full Feature, Talon
|
|
|
|
|
|
|
QAA2230.EWNN - Room Temperature Sensor, 10K Ohm Type 2 NTC Thermistor, No HMI, No Logo
|
|
|
|
|
|
|
QAA2230.EWSN - Room Temperature Sensor, 10K Ohm Type 2 NTC Thermistor, No HMI, Siemens Logo
|
|
|
|
|
|
|
QAA2230.FWNN - Room Temperature Sensor, 10K Type 2 NTC Thermistor, Full Feature, No Logo
|
|
|
|
|
|
|
QAA2230.FWSN - Room Temperature Sensor, 10K Ohm Type 2 NTC Thermistor, Full Feature, Siemens Logo
|
|
|
|
|
|
|
|
|