- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- 599-0361..
- Positioning force 1100 N: SQV..P..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSE.. and SSF..
- Positioning force 150 N: SUA21..
- Positioning force 250 N: SSD..
- Accessories for SSD..
- ASY6L25 - Connecting cable, 2.5 m, DC 0...10 V, AC/DC 24 V
- ASY100 - Terminal block connector DC0...10 V‚ AC 24 V for SSA61../SSB61../SSP61../SSD61..
- ASY8L25 - Connecting cable, 2.5 m, 3-position, AC 24 V
- ASY3L45 - Connecting cable, 4.5 m, 3-position, AC 230 V
- ASY8L45 - Connecting cable, 4.5 m, 3-position, AC 24 V
- ASY8L45HF - Connecting cable, 4.5 m, 3-position, AC 24 V, halogen-free, VDE 0207-24
- ASY3L25 - Connecting cable, 2.5 m, 3-position, AC 230 V
- Positioning force 400 N: SQD..
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASY6L25 - Connecting cable, 2.5 m, DC 0...10 V, AC/DC 24 V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Spectral pyrometer PK11AF1 ARDOCELL, Measuring range 0-1000 C, measuring field size 0.3 m at a Focal distance of 11 mm Spectral range 8-14 1E-6m
|
|
|
|
|
|
|
SPECTRAL PYROMETER PK12AF1 ARDOCELL, Measuring range -30-300 C, measuring field size 0.3 m at a Focal distance of 25 mm Spectral range 8-14 1E-6m
|
|
|
|
|
|
|
spectral pyrometer PK14AF1 ARDOCELL, measuring range 0-500 C, measuring field size 1.0 m at a focal distance of 42 mm spectral range 8-14 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PK18AF1 ARDOCELL, Measuring range 0-500 C, measuring field size 0.3 m at a Focal distance of 11 mm, with resistant lens, Spectral range 8-14 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PK21AF1 ARDOCELL, Measuring range 250-1600 C, measuring field size 1.5 m with a focal distance of 12 mm Spectral range 1.0-1.7 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PK31AF1 ARDOCELL, Measuring range 500-2500 C, measuring field size 1.5 m with a Focal distance of 9 mm spectral range 0.78-1.06 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PK41AF1 ARDOCELL, Measuring range 300-1300 C, Measuring field size 0.4 m at a focal distance of 12 mm Spectral range 4.6-4.9 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PK42AF1 ARDOCELL, Measuring range 500-2500 C, Measuring field size 0.4 m at a Focal distance of 8.5 mm Spectral range 4.6-4.9 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PK51AF1 ARDOCELL, Measuring range 400-1400 C, Measuring field size 0.4 m at a Focal distance of 13 mm Spectral range 3.8-4.0 1E-6m
|
|
|
|
|
|
|
Spectral pyrometer PKF26AF1 ARDOCELL, Measuring range 300-1600 C, Distance ratio 180: 1, Focus range 0.2 m...infinite Spectral range 1.0-1.7 1E-6m
|
|
|
|
|
|
|
|
|