- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- Floor-standing boilers
- Operating units
- Sensors
- QAZ21.681/101 - Cable temperature sensor, LG-Ni1000, -30...180 °C, 1500 mm, silicone, solar
- QAZ21.5120 - Cable temperature sensor, LG-Ni1000, -30...200 °C, 2000 mm, silicone
- Micro-cogeneration
- Solar
- CCS
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAZ21.681/101 - Cable temperature sensor, LG-Ni1000, -30...180 °C, 1500 mm, silicone, solar
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Industrial Ethernet FC TP Standard cable, GP 2x2 (PROFINET Type A), TP installation cable for connection to IE FC RJ45 2x2, for universal use, 4-core, shielded CAT 5E, sold by the meter, delivery unit max. 4000 m minimum order quantity 20 m.
|
|
|
|
|
|
|
IE FC TP Standard Cable GP 2x2 (PROFINET Type A), CAT5E, bus cable 4-wire, shielded, special configuration for quick assembly to IE FC RJ45 PLUG 2x2, 20 m.
|
|
|
|
|
|
|
IE FC TP Standard Cable GP 2x2 (PROFINET Type A), CAT5E, bus cable 4-wire, shielded, special configuration for quick assembly to IE FC RJ45 plug 2x2, 50 m.
|
|
|
|
|
|
|
IE FC TP Standard Cable GP 2x2 (PROFINET Type A), CAT5E, bus cable 4-wire, shielded, special configuration for quick assembly to IE FC RJ45 plug 2x2, 100 m.
|
|
|
|
|
|
|
IE FC TP Standard Cable 2x2, (PROFINET Type A), CAT5E, bus cable 4-wire, shielded, special configuration for quick assembly to IE FC RJ45 plug 2x2, 200 m.
|
|
|
|
|
|
|
IE FC TP Standard Cable GP 2x2 (PROFINET Type A), CAT5E bus cable 4-wire, shielded, special configuration for quick assembly to IE FC RJ45 plug 2x2, 500 m.
|
|
|
|
|
|
|
Industrial Ethernet FC TP standard cable GP, TP installation cable for connection to IE FC RJ45 2x2, for universal use, shielded Cat5e, 1000 m.
|
|
|
|
|
|
|
IE TP Robot Cable GP 2x2 (PROFINET type R), TP installation cable, 4-core, shielded Cat5e, for use in highly flexible applications (torsion, cable carriers), sold by the meter; max. 1000 m, minimum order quantity 20 m.
|
|
|
|
|
|
|
Industrial Ethernet FC TP Trailing Cable, 2x2 (PROFINET type C), TP installation cable for connection to FC outlet RJ45, for cable carrier applications, 4-core, shielded, Cat5e, sold by the meter (4 million bending cycles), max. delivery unit 2000 m, minimum order quantity 20 m.
|
|
|
|
|
|
|
Industrial Ethernet FC TP Marine Cable, TP installation cable for connection to FC outlet RJ45, shipbuilding certified, 4-core, shielded, Cat5e, sold by the meter, delivery unit max. 1000 m, minimum order quantity 20 m.
|
|
|
|
|
|
|
|
|