- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Burner controls accessories
- AGM11 - Plug-in base, for LDU11, with thread Pg11
- KF8880 - Adapter/replacement type, for LMG/LGB
- AGQ1.2A27 - Auxiliary unit, for LGB, for UV supervision, cable length 300mm
- AGK65 - Cable gland holder, for small capacity burner controls, Pg11
- KF8819 - Adapter, to replace LAB15.1/LAB16.3 by LOA44, and LAB1/LAI by LOA
- KF8872 - Service adapter, for LMG/LGB/LME
- AGK66 - Cable holder, for small capacity burner controls, with knockout holes
- KF8885 - Test unit, for LOA/LMO
- KF8853-K - Adapter/replacement type, for LMG/LGB
- KF8852 - Adapter/replacement type, for LGB
- KF8862 - Adapter/replacement type, for LGB
- AGM410490500 - Plug-in base, for LAL, with thread Pg11
- AGM410490550 - Plug-in base, for LFL1, with thread Pg11
- AGK11.6 - Plug-in base, for burner controls with continuous phase, silver-grey RAL 9001
- AGK11 - Plug-in base, for phase-controlled burner controls, black
- AGM15 - Plug-in base, for LGI16, with thread Pg11
- AGK25 - PTC resistor, AC230V
- OCI412.10 - Mobus interface (RS-485), between burner control and Modbus system
- AGM16 - Plug-in base, for LOK16, with thread Pg11
- AGM17 - Plug-in base, for LGK16, with thread Pg11
- AGQ1.1A27 - Auxiliary unit, for LGB, for UV supervision, cable length 500mm
- ARC466890660 - RC unit, for LMG/LGD1/LGB/LGA/LME/LMO82/LMO11
- KF8833 - Service adapter, for AGK85/LMO/LOA
- Burner management systems accessories
- AGA56.42A87
- QRC1A2.104C27
- Sensors accessories
- Service tools
- Universal controllers
- SKP25.201E2
- Valves and actuators, gas accessories
- LOK16.250A17
- Damper actuators
- Industrial burners
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGM15 - Plug-in base, for LGI16, with thread Pg11
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 23-26 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 42-48 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 110-127 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 200-220 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 220-240 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 440-480 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 500-550 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 575-600 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 240-277 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
vacuum contactor AC-3e/AC-3 225 A, 110 kW / 400 V, 3-pole, Uc: 380-420 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
|
|
|
|
|
|
|
|