- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Burner controls accessories
- Burner management systems accessories
- AGA56.42A87
- QRC1A2.104C27
- Sensors accessories
- AGM19 - Connecting cable, 2m, with plug, for QRA53/QRA55
- AGR450242680 - UV replacement cell, for QRA50M
- AGR450240650 - UV replacement cell, for QRA2M/QRA2M(1)/QRA10M.C/QRA51M/QRA53/QRA55
- AGR450211310 - UV replacement cell, for QRA2/QRA2(1)/QRA2.9/QRA10.C
- AGG16.C - Adapter, for mounting QRA53/55/7, replaces AGG16/AGG16.B
- AGM23 - Connecting cable, 2m, with plug, for QRA7 (EU)
- AGG2.110 - Adapter, for mounting QRI/QRA, for frontal illumination, ¾" NPSM thread
- AGG05 - Nipple 1", for QRA
- AGG06 - Glass or quartz-glass lens holder, for QRA, with intermediate ring
- AGG07 - Ball head for QRA.., 1" internally threaded, travel 13°.
- AGG01 - Quartz-glass lens, for QRA10B/AGG16.B, with spring washer and O-ring
- AGG02 - Heat-insulating glass, for QRA, with spring washer and O-ring
- AGO20.001A - Flue gas collector, for QGO20, for stack dia up to 400mm
- AGO20.002A - Flue gas collector, for QGO20, for stack dia above 400mm
- AGG2.120 - Mounting kit with conduit fixing, for QRI, Pg9 x ½" NPT thread
- AGG03 - Quartz-glass lens, for QRA10.C/AGG16.C, with spring washer and O-ring
- Service tools
- Universal controllers
- SKP25.201E2
- Valves and actuators, gas accessories
- LOK16.250A17
- Damper actuators
- Industrial burners
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGG2.120 - Mounting kit with conduit fixing, for QRI, Pg9 x ½" NPT thread
|
Product No. / Produktbeskrivelse
|
Listepris / Nettopris
|
|
|
|
The RUGGEDCOM RX1524 is a rugged, modular layer 2 switch + layer 3 router that supports up to 2 load sharing, hot swappable power supplies. Field replaceable line module options include: Up to 24-ports 100FX; Up to 24-ports 10/100TX; Up to 8-ports Gigabit Ethernet; Up to 12 ports 10FL/100SX; ST, LC and M12 connector types on various modules; Up to 4 cellular ports (3G / LTE); Up to 24 RS232/422/485 serial interface ports; Up to 2 APE1808 application hosting modules.
|
|
|
Produktet er ikke konfigurért ferdig. Vennligst sjekk konfigureringen
|
|
|
|
|
|
The RUGGEDCOM RX1536 is a rugged, modular layer 2 switch + layer 3 router that supports 1 replaceable power supply. Field replaceable line module options in-clude: Up to 36-ports 100FX; Up to 36-ports 10/100TX; Up to 4-ports Gigabit Ether-net; Up to 18 ports 10FL/100SX; ST, LC and M12 connector types on various modules; Up to 6 cellular ports (3G / LTE); Up to 36 RS232/422/485 serial interface ports; Up to 2 APE1808 application hosting modules.
|
|
|
Produktet er ikke konfigurért ferdig. Vennligst sjekk konfigureringen
|
|
|
|
|
|
|
|