- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- Sensors
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- LFL1.335 - Gas burner control, t1=37s, TSA=2.5s, t9=5s, AC230V
- LGK16.333A27 - Gas burner control, t1=31.5s, TSA=3s, AC230V
- LFL1.638 - Gas burner control, atmospheric, t1=66s, TSA=2.5s, t9=7.5s, AC230V
- LGK16.335A27 - Gas burner control, t1=37s, TSA=2.5s, AC230V
- LFS1.11A2 - LFS1.11A2 Flame safeguard
- LFS1.21A2 - LFS1.21A2 Flame safeguard
- LGK16.322A27 - Gas burner control, for stationary air heaters, t1=35.5s, TSA=2s, AC230V
- LAL2.65 - Oil burner control, medium-/heavy-oil, QRB1/RAR, TSA=5s, t3n=15s, t1=66s, AC230V
- LDU11.523A27 - Gas valve proving system, t3=5s, t4=5s, AC220...240V
- LGK16.635A27 - Gas burner control, t1=66s, TSA=2.5s, AC230V
- LAL1.25 - Oil burner control, universal, QRB1/QRC1, TSA=5s, t3n=15s, t1=22.5s, AC230V
- LAL3.25 - Oil burner control, universal, QRB1/RAR, TSA=5s, t3n=15s, t1=22.5s, AC230V
- LFL1.622 - Gas burner control, t1=65s, TSA=2s, t9=2s, AC230V
- LGK16.122A27 - Gas burner control, for flash-steam generators, t1=10s, TSA=2s, AC230V
- LFL1.322 - Gas burner control, for stationary air heaters, t1=36s, TSA=2s, t9=2s, AC230V
- LFL1.148 - Gas burner control, atmospheric, intermittent, t1=10s, TSA=4 s, t9=8s
- LOK16.250A27 - Oil burner control, universal, t1=22s, TSA=5s, AC230V
- LFL1.333 - Gas burner control, t1=31s, TSA=3s, t9=3s, AC230V
- LOK16.650A27 - Oil burner control, medium-/heavy-oil burners, t1=66s, TSA=5s, AC230V
- LFL1.635 - Gas burner control, t1=66s, TSA=2.5s, t9=5s, AC230V
- LOK16.140A27 - Oil burner control, for flash-steam generators, t1=10s, TSA=4s, AC230V
- LGI16.053A27 - Oil/gas burner control, for burners operating continuously, AC220...240V
- LGK16.622A27 - Gas burner control, t1=65s, TSA=2s, AC230V
- LAL2.25 - Oil burner control, universal, QRB1/RAR, TSA=5s, t3n=15s, t1=22.5s, AC230V
- LFL1.122 - Gas burner control, for flash-steam generators, t1=10s, TSA=2s, t9=2s, AC230V
- LFL1.133 - Gas burner control, for flash-steam generators, t1=9s, TSA=3s, t9=3s, AC230V
- LAL2.14 - Oil burner control, for flash-steam, QRB1/RAR, TSA=4 s, t3n=10s, t1=10s, AC230V
- SQN72.6C4A21
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
LFL1.622 - Gas burner control, t1=65s, TSA=2s, t9=2s, AC230V
|
Ürün Kodu / Ürün Açıklaması
|
Liste Fiyatı / Müşteri Fiyatı
|
|
|
|
SIWAREX IS Ex barrier for intrinsically safe connection of load cells mounting on standard rail, standard version Certified according to ATEX: (EEX IB) II C as associated equipment metrological approval
|
|
|
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
|
|
|
|
|
SIWAREX IS INTERMEDIATE BOX FOR INTRINSIC SAFE CONNECTION OF LOAD CELLS, LOW-CURRENT WITH ATEX APPROVAL: (EEX IB) II C AS ASSOCIATED ELECTRICAL EQUIPMENT
|
|
|
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
|
|
|
|
|
|
|