- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- AGA56.43A27 - Electronic function module, for SQM5, analog control DC0…10V, AC230V
- AGA32 - Conversion kit, for retrofitting potentiometer ASZxx.7xx/ASZxx.8xx to SQN3/4
- ASK33.4 - Mounting kit, to fit SQM45/SQM33 on VKF41...C
- AGA33 - Service kit, for ASZxx.7xx/ASZxx.8xx, for use with SQM/SQN
- AGA56.1A97 - Electronic function module, for SQM5, manual control
- AGA56.9A27 - Electronic function module, for SQM5, fully electronic, AC230V
- AGA57.1 - Spacer, adapter for SQM10/SQM20
- AGA57.3 - Adapter, for Honeywell actuator Mod. 3
- AGA57.2 - Adapter, for ME8
- ASZ22.803 - Double potentiometer, conductive plastic, 90°, 2x1000Ω
- AGA58.2 - Drive shaft, 12mm dia, one-sided, Woodruff key, max. 20Nm
- AGA58.3 - Drive shaft, ø9mm, double-sided, max. 25Nm
- AGA58.1 - Drive shaft, 10mm dia, one-sided, Woodruff key, max. 10Nm
- AGA58.7 - Drive shaft, 14mm dia, one-sided, key, max. 40Nm
- AGA58.4 - Drive shaft, ø9.5mm, double-sided, (Honeywell), max. 30 Nm
- ASZ12.803 - Single potentiometer, conductive plastic, 90°, 1000Ω
- ASZ12.703 - Single potentiometer, wire, 90°, 1000Ω
- AGA56.41A27 - Electronic function module, for SQM5, analog control 4...20mA, AC230V
- AGA09 - Potentiometer fixing ASZxx.7xx/ASZxx.8xx, for SQN9
- AGA70.3 - Mounting kit, for SQN70/71, as a replacement for SQN3
- Sensors
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGA56.9A27 - Electronic function module, for SQM5, fully electronic, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
|
|