| |
AGA28 - Setpoint spring, for SKP20.130/SKP25.3/SKP26, unpainted, ±1.5mbar
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS S7-1500 PS 1505 25W 24VD based on 6ES7505-0KA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, system power supply supplies the backplane bus of the S7-1500 with operating voltage
|
|
|
|
|
|
|
SIPLUS S7-1500 PS 1505 60W 24/48/60V DC based on 6ES7505-0RA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, system power supply supplies the backplane bus of the S7-1500 with operating voltage
|
|
|
|
|
|
|
SIPLUS S7-1500 PS 1507 60W 120/AC 230V/DC based on 6ES7507-0RA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, system power supply supplies the backplane bus of the S7-1500 with operating voltage
|
|
|
|
|
|
|
|
|