- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- KF8896
- Valves and actuators, gas accessories
- AGK30
- LFS1.21A2
- LME44.056C2 - Burner control, 2-stage (replacement for LGB41), QRB/QRC, TSA=5s, SA 5s, AC230V
- LGK16.335A17 - Gas burner control, t1=37s, TSA=2.5s, AC110V
- LMO24.011C2 - Oil burner control, 2-stage, QRB/QRC, flash-steam, TSA=10s, t3n=10s, AC230V
- AZL52.00B1 - Display and operator unit, for LMV5, languages: GB, DE, FR, IT, ES, PT
- LMV51.000C2 - Burner controls, microprocessor-based, CAN bus system, gas valve proving
- LFL1.635-110V - Gas burner control, t1=66s, TSA=2.5s, t9=5s, AC110V
- LME41.054C2 - Burner control, 1-stage, ion/QRA, tw<2.5s, t1´>1s, TSA<5s, t3n∼4 s, t3∼1s
- LME21.550C2 - Burner control, 2-stage, ion, t1=50s, TSA=5s, AC230V
- LME39.100C2 - Burner control, can be parameterized via BCI, AC230V
- AZL23.00A9 - Display and operator unit, for LMV2/LMV3/LME, IP54
- LMV52.200B2 - Oil/gas burner control, O2 trim control, PID, 6 actuators, VSD, AC230V (EU)
- LME21.130C2 - Burner control, 2-stage, ion, t1=7s, TSA=3s, AC230V
- LAL2.25-110V - Oil burner control, universal, QRB1/RAR, TSA=5s, t3n=15s, t1=22.5s, AC110V
- LGK16.333A17 - Gas burner control, t1=31.5s, TSA=3s, AC110V
- LME44.057C2 - Burner control, 2-stage (replacement for LGB41), QRB/QRC, TSA=5s, SA 8s, AC230V
- LME39.400C2 - Burner control, can be parameterized via BCI, without actuator, AC230V
- LME11.230C2 - Burner control, 1-stage, ion, t1=20s, TSA=3s, up to 120kW, AC230V
- LDU11.323A17 - Gas valve proving system, t3=2.5s, t4=2.5s, AC100...110V
- AZL21.00A9 - Display and operator unit, for LMV2/LMV3/LME, IP40
- LMO24.255C2 - Oil burner control, 2-stage, QRB/QRC, TSA=5s, t3n=5s, AC230V
- LFS1.11A2 - LFS1.11A2 Flame safeguard
- LFS1.21A2 - LFS1.21A2 Flame safeguard
- LDU11.323A27 - Gas valve proving system, t3=2.5s, t4=2.5s, AC220...240V
- LGK16.622A17 - Gas burner control, t1=65s, TSA=2s, AC110V
- LMV51.100C2 - Burner controls, microprocessor-based, CAN bus system, gas valve proving
- LFL1.622-110V - Gas burner control, t1=65s, TSA=2s, t9=2s, AC110V
- LME11.330C2 - Burner control, 1-stage, ion, t1=30s, TSA=3s, AC230V
- LFL1.322-110V - Gas burner control, for stationary air heaters, t1=36s, TSA=2s, t9=2s, AC110V
- LMV52.200B1 - Oil/gas burner control, O2 trim control, PID, 6 actuators, VSD, AC120V (EU)
- LME41.091C2 - Burner control, 1-stage, ion/QRA, tw<2.5s, t1´>1s, TSA<10s, t3n∼9s, t3∼10s
- LFL1.133-110V - Gas burner control, for flash-steam generators, t1=9s, TSA=3s, t9=3s, AC110V
- LFL1.333-110V - Gas burner control, t1=31s, TSA=3s, t9=3s, AC110V
- LGK16.133A27 - Gas burner control, for flash-steam generators, t1=9s, TSA=3s, AC230V
- LFL1.335-110V - Gas burner control, t1=37s, TSA=2.5s, t9=5s, AC110V
- LDU11.523A17 - Gas valve proving system, t3=5s, t4=5s, AC100...110V
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
LFL1.133-110V - Gas burner control, for flash-steam generators, t1=9s, TSA=3s, t9=3s, AC110V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINUMERIK ONE One Dynamics Operate software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
|
|
|

This product is downloadable only.
|
|
|
|
|
|
|
|