- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Electrohydraulic
- 8" pneumatic
- 599-00426 - Positioning Relay and Mounting Kit, 8" Pneumatic Actuator
- 599-01050 - Valve Actuator, Pneumatic, 8-inch, 5 psi span, 3/4 inch Stroke, 1/8-inch NPT
- 599-01051 - Valve Actuator, Pneumatic, 8-inch, 10 psi span, 3/4 inch Stroke, 1/8-inch NPT, High Temperature Service
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
599-00426 - Positioning Relay and Mounting Kit, 8" Pneumatic Actuator
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2B based on 6ES7193-6BP00-0BA0 with conformal coating, -40…+70 °C, BU type A0, push-in terminals, without AUX terminals, bridged to the left, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2B/T based on 6ES7193-6BP00-0BA1 with conformal coating, -40…+70 °C, BU type A1, push-in terminals, without AUX terminals, bridged to the left, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2B based on 6ES7193-6BP00-0BU0 with conformal coating, -40…+70 °C, BU type U0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D based on 6ES7193-6BP00-0DA0 with conformal coating, -40…+70 °C, BU type A0, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D/T based on 6ES7193-6BP00-0DA1 with conformal coating, -40…+70 °C, BU type A1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2D based on 6ES7193-6BP00-0DU0 with conformal coating, -40…+70 °C, BU type U0, push-in terminals, without AUX terminals, new load group, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P8+A4+0B based on 6ES7193-6BP20-0BF0 with conformal coating, -40…+60 °C, BU type F0, push-in terminals, with 4 AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2B based on 6ES7193-6BP20-0BA0 with conformal coating, -40…+70 °C, BU type A0, push-in terminals, with 10 AUX terminals, bridged to the left, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A4+0B based on 6ES7193-6BP20-0BB0 with conformal coating, -40…+70 °C, BU type B0, push-in terminals, with 4 AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+4B TYP B1 based on 6ES7193-6BP20-0BB1 with conformal coating, -40…+70 °C, BU type B1, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
|
|