| |
587-1K-1-HA - 587-1K-1-HA
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2B TX rail based on 6ES7193-6BP00-0BA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, without AUX terminals, bridged to the left, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+0B TX rail based on 6ES7193-6BP00-0BD0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type D0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2B TX rail based on 6ES7193-6BP00-0BU0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type U0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D TX rail based on 6ES7193-6BP00-0DA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D/T TX rail based on 6ES7193-6BP00-0DA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2D TX rail based on 6ES7193-6BP00-0DU0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type U0, push-in terminals, without AUX terminals, new load group, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2B TX rail based on 6ES7193-6BP20-0BA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, with 10 AUX terminals, bridged to the left, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+4B TX rail based on 6ES7193-6BP20-0BB1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type B1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P8+A4+0B TX rail based on 6ES7193-6BP20-0BF0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type F0, push-in terminals, with 4 AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2D TX rail based on 6ES7193-6BP20-0DA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, with 10 AUX terminals, new load group, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
|
|