안내드립니다. 정기 점검으로 인해 Saturday, 05 April 05:00 am부터 Sunday, 06 April 03:00 pm까지 SiePortal이 이용 불가할 수 있습니다. 이해해 주셔서 감사합니다. SiePortal 서비스 팀
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimise
  • Building Technologies
    • HVAC products
      • Valves and actuators
        • Globe and pressure independent control valve (PICV)
          • 2-port flanged valves
            • 2-port‚ PN16: VVF42..
              • VVF42..C - 2-port valves with flanged connections, PN 16
              • VVF42..KC - 2-port valves pressure compensated with flanged connections, PN 16
              • Combinable actuator for VVF42..C
                • SAX61.03/MO - Electromotoric actuators 800 N for valve with 20 mm stroke, Modbus RTU
                • SKC82.61 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, 3P, spring return
                • SKD32.50 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P
                • SKC82.60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, 3P
                • SKD60 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10/V 4...20 mA
                • SKC32.61 - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P, spring return
                • SKC62 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
                • SKC60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA
                • SKD82.51 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P, spring return
                • SKB60 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA
                • SKD62 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
                • SKD62UA - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
                • SKD82.50 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P
                • SKD32.51 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P, spring return
                • SKD32.21 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P, spring return
                • SKB32.51 - Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P, spring return
                • SKC32.60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P
                • SAV31.00 - Electromotoric actuator, 1600 N, 20/40 mm, AC 230 V, 3P
                • SAX61.03 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, 30 s
                • SAX81.00 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P
                • SAX31.00 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P
                • SAV61.00/MO - Electromotoric actuators 1600 N for valves with 20/40 mm stroke, Modbus RTU
                • SAX31.03 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P, 30 s
                • SAX81.03 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P, 30 s
                • SKB32.50 - Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P
                • SKB62 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
                • SKB82.51 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P, spring return
                • SKC62UA - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
                • SAV81.00 - Electromotoric actuator, 1600 N, 20/40 mm, AC/DC 24 V, 3P
                • SKB82.50 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P
                • SAV61.00 - Electromotoric actuator, 1600 N, 20/40 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA
  • Software

SAV61.00/MO - Electromotoric actuators 1600 N for valves with 20/40 mm stroke, Modbus RTU

Spice Selection Filters
All about SAV61.00/MO - Electromotoric actuators 1600 N for valves with 20/40 mm stroke, Modbus RTU
This kind of information is not available for this product.
;