- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Ball valves
- 2-port, PN40: VAI61..
- 3-port, PN40: VBI61..
- 2-port, PN40; VAI60..
- 3-port, PN40; VBI60..
- 2-port, PN40: VAG61..
- 3-port, PN40: VBG61..
- VBG61.. - 3-port control ball valves, externally threaded, PN40
- Accessories for VBG61..
- ALJ100 - Temperature Adapter
- ASK77.5 - Mounting kits for rotary actuators with or without spring-return, for special types with switches or potentiometer
- ASK77.2 - Mounting kit for rotary actuators GMA..1E with spring-return
- ASK77.3 - Mounting kit for rotary actuators GDB..1E, GLB..1E, GDD..1E and GLD..1E without spring-return
- ALG323B - Brass fitting G 2" / Rp 1¼", 100 °C, set of 3
- ALG153 - Malleable cast iron fitting G 1" / Rp ½", set of 3
- ALG203 - Malleable cast iron fitting G 1¼" / Rp ¾", set of 3
- ALG253 - Malleable cast iron fitting G 1½" / Rp 1", set of 3
- ALG323 - Malleable cast iron fitting G 2" / Rp 1¼", set of 3
- ALG403 - Malleable cast iron fitting G 2¼" / Rp 1½", set of 3
- ALG503 - Malleable cast iron fitting G 2¾" / Rp 2", set of 3
- ALG253B - Brass fitting G 1½" / Rp 1", 100 °C, set of 3
- ALG403B - Brass fitting G 2¼" / Rp 1½", 100 °C, set of 3
- ALG503B - Brass fitting G 2 ¾" / Rp 2", 100 °C, set of 3
- ALG153B - Brass fitting G 1" / Rp ½", 100 °C, set of 3
- ALG203B - Brass fitting G 1¼" / Rp ¾”, 100 °C, set of 3
- 2-port, PN40: VAG60..
- 3-port, PN40: VBG60..
- 2-port, PN25: VAI51..
- 2-port, PN16: VAI41..
- 6-port, PN16; VWG4..
- 2-port, PN16: VAF41..
- Slipper valves
- Butterfly valves
- Ball valve assemblies
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ALG403B - Brass fitting G 2¼" / Rp 1½", 100 °C, set of 3
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
ALG403B - Brass fitting G 2¼" / Rp 1½", 100 °C, set of 3
|
|
|
|
|
|
|
|
|