SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimise
  • Building Technologies
    • HVAC products
      • Valves and actuators
        • Rotary valves
          • Ball valves
            • 3-port, PN40: VBG60..
              • Accessories for VBG60..T/..L
                • ALJ100 - Temperature Adapter
                • ASK77.5 - Mounting kits for rotary actuators with or without spring-return, for special types with switches or potentiometer
                • ASK77.2 - Mounting kit for rotary actuators GMA..1E with spring-return
                • ASK77.3 - Mounting kit for rotary actuators GDB..1E, GLB..1E, GDD..1E and GLD..1E without spring-return
                • ALG323B - Brass fitting G 2" / Rp 1¼", 100 °C, set of 3
                • ALG153 - Malleable cast iron fitting G 1" / Rp ½", set of 3
                • ALG203 - Malleable cast iron fitting G 1¼" / Rp ¾", set of 3
                • ALG253 - Malleable cast iron fitting G 1½" / Rp 1", set of 3
                • ALG323 - Malleable cast iron fitting G 2" / Rp 1¼", set of 3
                • ALG403 - Malleable cast iron fitting G 2¼" / Rp 1½", set of 3
                • ALG503 - Malleable cast iron fitting G 2¾" / Rp 2", set of 3
                • ALG253B - Brass fitting G 1½" / Rp 1", 100 °C, set of 3
                • ALG403B - Brass fitting G 2¼" / Rp 1½", 100 °C, set of 3
                • ALG503B - Brass fitting G 2 ¾" / Rp 2", 100 °C, set of 3
                • ALG153B - Brass fitting G 1" / Rp ½", 100 °C, set of 3
                • ALG203B - Brass fitting G 1¼" / Rp ¾”, 100 °C, set of 3
  • Software

ALG203B - Brass fitting G 1¼" / Rp ¾”, 100 °C, set of 3

Spice Selection Filters
All about ALG203B - Brass fitting G 1¼" / Rp ¾”, 100 °C, set of 3
This kind of information is not available for this product.
;