- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port‚ PN6: VVF22...
- 2-port‚ PN10: VVF32..
- Combinable actuator for C/VVF31..
- Combinable actuator for VVF32..
- SAX61.03/MO - Electromotoric actuators 800 N for valve with 20 mm stroke, Modbus RTU
- SKC82.61 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, 3P, spring return
- SKD32.50 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P
- SKC82.60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, 3P
- SKD60 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10/V 4...20 mA
- SKC32.61 - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P, spring return
- SKC62 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
- SKC60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA
- SKD82.51 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P, spring return
- SKB60 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA
- SKD62 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
- SKD62UA - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
- SKD82.50 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P
- SKD32.51 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P, spring return
- SKD32.21 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P, spring return
- SKB32.51 - Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P, spring return
- SKC32.60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P
- SAV31.00 - Electromotoric actuator, 1600 N, 20/40 mm, AC 230 V, 3P
- SAX61.03 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, 30 s
- SAX81.00 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P
- SAX31.00 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P
- SAV61.00/MO - Electromotoric actuators 1600 N for valves with 20/40 mm stroke, Modbus RTU
- SAX31.03 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P, 30 s
- SAX81.03 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P, 30 s
- SKB32.50 - Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P
- SKB62 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
- SKB82.51 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P, spring return
- SKC62UA - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
- SAV81.00 - Electromotoric actuator, 1600 N, 20/40 mm, AC/DC 24 V, 3P
- SKB82.50 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P
- SAV61.00 - Electromotoric actuator, 1600 N, 20/40 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA
- 2-port‚ PN16: VVF42..
- 2-port, PN16: VVF43..
- 2-port, PN25: VVF53..
- 2-port, PN40: VVF63..
- 2-port, PN16: MVF461H..
- 2-port‚ PN40: VVF61..
- Accessories for VVF43.. / VVF53..
- Flowrite 599 Series
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- 3-port, flanged assemblies
- 2-port threaded assemblies
- 3-port threaded assemblies
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SKD62UA - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SCALANCE X accessory; Plug-in transceiver SFP991-1; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km.
|
|
|
|
|
|
|
SCALANCE X accessory; plug-in transceiver SFP991-1; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km 1 pack = 10 units.
|
|
|
|
|
|
|
SCALANCE X accessory; Plug-in transceiver SFP991-1 with Conformal Coating; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km.
|
|
|
|
|
|
|
SCALANCE X accessory; Active plug-in transceiver SFP991-1A; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km.
|
|
|
|
|
|
|
SCALANCE X accessory, Plug-in transceiver SFP991-1LH+ 1x 100 Mbps LC port, optical; single-mode optical up to max. 70 km.
|
|
|
|
|
|
|
SCALANCE X accessory, Plug-in transceiver SFP991-1ELH200 1x 100 Mbit/s LC port, optical; single-mode glass up to max. 200 km.
|
|
|
|
|
|
|
SCALANCE X accessory; SFP991-1LD; 1x 100 Mbit/s LC port, optical; single-mode optical up to max. 26 km.
|
|
|
|
|
|
|
SCALANCE X accessory; plug-in transceiver SFP991-1LD; 1x 100 Mbit/s LC port, optical; single-mode optical up to max. 26 km 1 pack = 10 units.
|
|
|
|
|
|
|
SCALANCE X accessory; SFP991-1LD; 1x 100 Mbit/s LC port; with Conformal Coating; optical; single-mode optical up to max. 26 km .
|
|
|
|
|
|
|
SCALANCE X accessory; Active plug-in transceiver SFP991-1LD A; 1x 100 Mbit/s LC port, optical; single-mode optical up to max. 26 km.
|
|
|
|
|
|
|
|
|