- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- 3-port, PN16: VXP45..
- VXP45.. - 3-port seat valves, PN16
- Combinable actuator for VXP45..
- SSC61.5 - Electromotoric actuator, 300 N, 5.5 mm, AC/DC 24 V, DC 0...10 V, fail-safe
- SSC81 - Electromotoric actuator, 300 N, 5.5 mm, AC 24 V, 3P
- SSB81 - Electromotoric actuator, 200 N, 5.5 mm, AC 24 V, 1.5 m, 3P
- SSC31 - Electromotoric actuator, 300 N, for valves with 5.5 mm stroke
- SSB31 - Electromotoric actuator, 200 N, 5.5 mm, AC 230 V, 1.5 m, 3P
- SSB61 - Electromotoric actuator, 200 N, 5.5 mm, AC/DC 24 V, 1.5 m, DC 0...10 V
- SSC161.05HF - Electromotoric actuator, 300 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- SSB161.05HF - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- SSC61 - Electromotoric actuator, 300 N, 5.5 mm, AC/DC 24 V, DC 0...10 V
- 3-port with bypass, PN16: VMP45..
- 3-port, PN16: VXP47..
- 3-port with bypass, PN16: VMP47..
- 3-port, PN16: VXI46..
- 3-port‚ PN16: VXG41..
- 3-port‚ PN16: VXG44..
- 2-port,3-port with magnetic actuators, PN16: MXG461..
- 2-port, 3-port with magnetic actuators, PN16: MXG461..K
- 2-port,3-port with magnetic actuators, PN16: MXG461..P
- 2-port‚ 3-port with magnetic actuators, PN16: MXG461B..
- 2-port‚ 3-port with magnetic actuators, PN16: MXG461S..
- 2-port‚ 3-port with magnetic actuators, PN16: MXG462S..
- Fittings for threaded and weldable pipe connections
- Flowrite 599 Series
- 2-port,3-port with magnetic actuators, PN16: MXG461..U
- 3-port‚ PN16: C/VXI41..
- 3-port, PN16: MXI421..
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- 3-port, flanged assemblies
- 2-port threaded assemblies
- 3-port threaded assemblies
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SSB161.05HF - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
SIPLUS S7-1500 PM 1507 24V/3A based on 6EP1332-4BA00 with conformal coating, -40…+70 °C, stabilized power supply input: 120/230 V AC output: 24 V DC/3 A
|
|
|
|
|
|
|
SIPLUS S7-1500 PM 1507 24V/8A based on 6EP1333-4BA00 with conformal coating, -40…+70 °C, stabilized power supply for SIMATIC S7-1500 input: 120/230 V AC output: 24 V DC/8 A
|
|
|
|
|
|
|
|
|