- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary actuators
- Torque 2 Nm, with spring return: GQD..9A
- Torque 2 Nm, without spring-return: GSD..9A
- Torque 5 Nm, without spring return: GDB..9E / GDD..9E
- Torque 7 Nm, with spring return: GMA..9E
- Torque 10 Nm, without spring return: GLB..9E / GLA..9E
- Torque 35 Nm: GIB..1E
- Torque 10...40 Nm: SAL..
- Torque 40...1200 Nm: SQL36..
- Torque 20..50 Nm: SQL..A..
- Torque 25...1200 Nm: SQL..E..
- Torque 25 Nm: GBB..1E
- Accessories for GBB..1E
- ASK71.03 - Mounting Bracket, GM
- ASK71.06 - Standard Shaft Adapter, GM
- GBB..1E (MK3) - Rotary air damper actuators 25 Nm, without spring return
- GBB..1E - Rotary air damper actuators 25 Nm, without spring return
- Torque 5 Nm: SAK..
- Torque 25...2650 Nm: SQL..B..
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK71.03 - Mounting Bracket, GM
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
FC FO Standard Cable (62.5/200/230), Standard cable splittable, UL- approval, max. length 1000 m minimum order quantity 20 m sold by the meter
|
|
|
|
|
|
|
FC FO Trailing Cable (62.5/200/230), Trailing cable, splittable, sold by the meter, max. length 1000 m Minimum order quantity: 20 m.
|
|
|
|
|
|
|
|
|