- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Torque 2 Nm: GQD...1A
- Torque 4 Nm: GPC..1A
- Torque 7 Nm: GMA..1E
- Accessories for rotary air damper actuators GMA..1E
- Torque 18 Nm: GCA..1E
- Accessories for rotary air damper actuators GCA..1E
- ASK71.1 - Rotary/linear mounting kit for duct mounting
- ASK71.3 - Crank Arm Kit can be used with GCA, GBB and GIB Damper actuators.
- ASK71.4 - Crank Arm Kit, w/Bracket for GCA, GBB, GIB, GKB Damper Actuators.
- ASK73.2 - Flexible bracket for power pack
- ASK73.1 - Tandem Bracket for dual mount of 2-pos and floating GCA/GIB Actuators.
- ASC77.1E - External auxiliary switch assembly 1 switch
- ASC77.2E - External auxiliary switch assembly 2 switches
- ASK75.1 - Protective cover for rotary actuator
- ASK74.7 - Shaft extension
- ASK75.4 - Protective cover for rotarytype actuator GBB/GCA/GIB…1E
- ASK71.03 - Mounting Bracket, GM
- ASK71.06 - Standard Shaft Adapter, GM
- ASK71.2 - Rotary/linear mounting kit for frame mounting
- 62 lb-in: GMA...1P
- 160 lb-in: GCA...1P
- Rotary damper actuators non-spring return
- Fast-running damper actuators with fail safe function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- VAV controller
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK74.7 - Shaft extension
|
Produkt No. / Produktbeskrivning
|
Listpris / Ert pris
|
|
|
|
|
|