- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Rotary damper actuators non-spring return
- Accessories for rotary air damper actuators GDB..1E and GLB..1E
- Torque 20 Nm: GEB..1E / GEB..9E
- Accessories for rotary air damper actuators GEB..1E
- Torque 25 Nm: GBB..1E
- Torque 35 Nm: GIB..1E
- Accessories for rotary air damper actuators GBB..1E and GIB..1E
- ASK71.1 - Rotary/linear mounting kit for duct mounting
- ASK71.3 - Crank Arm Kit can be used with GCA, GBB and GIB Damper actuators.
- ASK71.4 - Crank Arm Kit, w/Bracket for GCA, GBB, GIB, GKB Damper Actuators.
- ASK73.2 - Flexible bracket for power pack
- ASK73.1 - Tandem Bracket for dual mount of 2-pos and floating GCA/GIB Actuators.
- ASC77.1E - External auxiliary switch assembly 1 switch
- ASC77.2E - External auxiliary switch assembly 2 switches
- ASK75.1 - Protective cover for rotary actuator
- ASK74.7 - Shaft extension
- ASK75.4 - Protective cover for rotarytype actuator GBB/GCA/GIB…1E
- ASK71.03 - Mounting Bracket, GM
- ASK71.06 - Standard Shaft Adapter, GM
- ASK71.2 - Rotary/linear mounting kit for frame mounting
- Torque 15 Nm: GEB..1E
- Torque 2 Nm: GSD..1A
- Torque 5 Nm: GDB..1E
- Torque 10 Nm: GLB..1E
- 88 lb-in: GLB..
- 132 lb-in: GEB..
- 221 lb-in: GBB..
- 310 lb-in: GIB..
- Torque 1.5 Nm: GXD..
- Fast-running damper actuators with fail safe function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- VAV controller
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK71.06 - Standard Shaft Adapter, GM
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
CCA-MIGR-STEP - CCA-MIGR-STEP CC migration step
|
|
|
|
|
|
|
|
|