- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- Mechanical water meters
- Electronic water meters
- Ultrasonic heat/cooling energy meters
- Ultrasonic heat/cooling energy meters WS.5..
- Ball valves
- Adapter and accessories
- WZM-E34 - Installation kit G ¾", for threaded connection R ½"
- WZM-E1 - Mounting kit G1", for threaded connection R ¾"
- WZT-M35 - Protection pocket G ½ B", length 35 mm, made of brass, for temperature sensor ø 5.2x45 mm
- WZT-A12 - Adapter M10x1 mm x G 1/2 B" for sensor DS M10x1 mm / d=5.2 x 45 mm
- WZT-G10 - Welding sleeve with threaded hole for temperature sensor DS M10×1 mm
- Ultrasonic heat/cooling energy meters WS.6..
- Ultrasonic heat/cooling energy meters WS.8..
- Ultrasonic heat/cooling energy meters UH50..
- Ultrasonic heat/cooling energy meters 2WR6..
- Systems for remote readout
- Synergyr control and metering system
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
WZT-M35 - Protection pocket G ½ B", length 35 mm, made of brass, for temperature sensor ø 5.2x45 mm
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS NET CSM 1277 based on 6GK7277-1AA10-0AA0 with conformal coating, 0…+60 °C, Compact Switch Module CSM 1277 connection SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbps
|
|
|
|
|
|
|
Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic Equipment Manual on CD-ROM.
|
|
|
|
|
|
|
|
|