- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port‚ PN6: VXF2..
- 3-port‚ PN16: VXF4..
- 3-port‚ PN16: VXF43..
- 3-port, PN25: VXF53..
- 3-port, PN40: VXF63..
- 2-port, 3-port with magnetic actuators, PN16: MXF461.. / M3P..FY
- 2-port, 3-port with magnetic actuators, PN16: MXF461..P / M3P..FYP
- Accessories for VXF43.. / VXF53..
- ALF41B15 - Bypass extension, flanged connections, DN15
- ALF41B25 - Bypass extension, flanged connections, DN25
- ALF41B40 - Bypass extension, flanged connections, DN40
- ALF41B50 - Bypass extension, flanged connections, DN50
- 428495380 - Sealing gland complete, stem diameter 10 mm, sealing material PTFE with silicon-free grease, up to 220°C
- ALF41B65 - Bypass extension, flanged connections, DN65
- ALF41B80 - Bypass extension, flanged connections, DN80
- ALF41B100 - Bypass extension, flanged connections, DN100
- ALF41B125 - Bypass extension, flanged connections, DN125
- ALF41B150 - Bypass extension, flanged connections, DN150
- Flowrite 599 Series
- 2-port, 3-port with magnetic actuators, PN16: MXF461..M
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- 3-port, flanged assemblies
- 2-port threaded assemblies
- 3-port threaded assemblies
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ALF41B80 - Bypass extension, flanged connections, DN80
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
SIPLUS S7-1200 SM 1232 2AQ based on 6ES7232-4HB32-0XB0 with conformal coating, -20…+60 °C, analog output +/-10 V: 14-bit resolution or 0-20 mA: 13-bit resolution
|
|
|
|
|
|
|
SIPLUS S7-1200 SM 1232 based on 6ES7232-4HD32-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, S7-1200, analog output, SM 1232, 4 AQ, +/-10 V, 14-bit resolution, or 0-20 mA, 13-bit resolution:
|
|
|
|
|
|
|
SIPLUS S7-1200 SM 1232 4AQ based on 6ES7232-4HD32-0XB0 with conformal coating, -20…+60 °C, SIMATIC S7-1200, analog output, SM 1232, 4 AQ, +/-10 V, 14-bit resolution, or 0-20 mA, 13-bit resolution
|
|
|
|
|
|
|
|
|