- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Positioning force 100 N: STA..3
- Positioning force 110 N: STA..21..
- Positioning force 110 N: STP..21..
- Positioning force 100 N: STA..40
- STA..40.. - Electrothermal actuator for radiator-, zone- and combi-valves
- Positioning force 100 N: STP..40
- Positioning force 125 N: STA..65..
- Positioning force 125 N: STP..65..
- Positioning force 100 N: STP..3
- Electromotoric
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
STA..40.. - Electrothermal actuator for radiator-, zone- and combi-valves
|
|
|