- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- Valves and actuators
- MXF461.50-30 - Mixing/2-port magnetic control valve, flange, PN16, DN50, kvs 30, AC / DC 24 V, DC 0/2...10 V / 4...20 mA
- V..P459.. - 2-port and 3-port valves
- BPZ:SSB319 - Electromotoric actuator, 200 N, 5.5 mm, AC 230 V, 2.5 m, 3P, Multipack of 10
- BPZ:SSC819 - Electromotoric actuator, 300 N, 5.5 mm, AC 24 V, 3P, UL, Multipack of 10
- SSB619 - Electromotoric actuator, 200 N, 5.5 mm, AC/DC 24 V, 2.5 m, DC 0…10 V, Multipack of 10
- SSB819 - Electromotoric actuator, 200 N, 5.5 mm, AC24 V, 2.5 m, 3P, Multipack of 10
- Sensor
- HCS
- CCS
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
BPZ:SSC819 - Electromotoric actuator, 300 N, 5.5 mm, AC 24 V, 3P, UL, Multipack of 10
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
SIMATIC S7-300, Control Unit FM 355 C, 4 channels, continuous, 4 AI+8 DI+4 AO incl. multi-language configuration package, Manual and Getting Started (de, de, fr, en fr, it) on CD-ROM
|
|
|
|
|
|
|
SIMATIC S7-300, Control Unit FM 355 S, 4 channels, Step and pulse, 4 AI+8 DI+8 DO incl. multi-language configuration package, Manual and Getting Started (de, de, fr, en fr, it) on CD-ROM
|
|
|
|
|
|
|
SIMATIC S7-300, temperature Control Unit FM 355-2 C, 4 channels, continuous, 4 AI+8 DI+4 AO incl. multi-language configuration package, Manual and Getting Started (de, de, fr, en it) on CD-ROM
|
|
|
|
|
|
|
SIMATIC S7-300, temperature Control Unit FM 355-2S, 4 channels, Step and pulse, 4 AI+8 DI+8 DO incl. multi-language configuration package, Manual and Getting Started (de, de, fr, en it) on CD-ROM
|
|
|
|
|
|
|
|
|