- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Torque 2 Nm: GQD...A
- Torque 4 Nm: GPC..1A
- Torque 7 Nm: GMA..1E
- Accessories for rotary air damper actuators GMA..1E
- Torque 18 Nm: GCA..1E
- Accessories for rotary air damper actuators GCA..1E
- ASK74.18 - Shaft adapter, GM, square, 12mm
- ASK74.19 - Shaft adapter, GM, square, 10mm
- ASK74.20 - Shaft adapter, GM, square, 8mm
- ASK71.06 - Standard Shaft Adapter, GM
- ASC77.1E - External auxiliary switch assembly 1 switch
- ASC77.2E - External auxiliary switch assembly 2 switches
- ASK71.1 - Rotary/linear mounting kit for duct mounting
- ASK71.4 - Crank Arm Kit, w/Bracket for GCA, GBB, GIB, GKB Damper Actuators.
- ASK71.9 - Crank Arm, Universal
- ASK73.1 - Tandem Bracket for dual mount of 2-pos and floating GCA/GIB Actuators.
- ASK75.1 - Weather shield for rotary actuator
- ASK74.7 - Shaft extension
- ASK75.4 - Weather shield for rotarytype actuator GBB/GCA/GIB…1E
- ASK71.2 - Rotary/linear mounting kit for frame mounting
- ASK71.02 - Accessory Kit, GIB/GBB/GCA
- ASK71.3 - Crank Arm Kit can be used with GCA, GBB and GIB Damper actuators.
- ASK71.03 - Mounting Bracket, GM
- ASK73.2 - Flexible bracket for power pack
- ASK74.1 - Special shaft adapter
- ASK74.23 - Shaft Adapter for GSD/GPC
- ASK76.1UP20 - Conduit Adapters, 1/2", Package of 20
- ASK76.1U - Conduit Adapters, 1/2"
- 985-094P10 - Standard Position Indicator used w/GCA,GBB, GIB, GKB Actuators, Pk/10
- 985-051P10 - Position Indicator Used With GDE/GLB Damper Actuators, Package of 10.
- 985-035P25 - Conduit Adaptors Connecting GGD Actuators to Conduit Boxes, Pk/ 25
- 985-003 - Position Indicator, Standard, Package of 10
- 985-008P20 - Conduit Adapters, 20 Pack
- ASK71.15U - ASK71.15U Medium Kit UE
- Rotary damper actuators with spring return for railway application
- Rotary damper actuators non-spring return
- Fast-running damper actuators with fail safe function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- Rotary damper actuators non-spring return for railway application
- VAV controller
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- OEM products
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK71.1 - Rotary/linear mounting kit for duct mounting
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINUMERIK ONE Run MyCC /PRIO Path Related Impulse Output software option. Delivery of an electronic license (PDF). Email address for delivery is essential. Customer-specific release required (XF).
|
|
|
This product is downloadable only.
|
|
|
|
|
|
|
|