- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Heating and cooling
- Ventilation and air-conditioning
- Residential ventilation with heat recovery
- Modular air handling units
- Roof top units
- Compact air handling units
- Controllers
- Extension modules
- Communication modules
- Operating units
- Room devices
- Licences
- Accessories
- Valves and actuators - refrigeration
- MVL661.15-0.4 - 2-port refrigerant valve, internal solder connection, DN15, kvs 0.4, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
- ZM101/A - Electronic Connection housing for valves with magnetic actuator, AC 24 V, DC 0...10 V / 0...20 V Phs
- ZM121/A - Electronic Connection housing for valves with magnetic actuator, AC 24 V, DC 4...20 mA / 0...20 V Phs
- M3FB15LX06/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 0.6, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- MVL661.15-1.0 - 2-port refrigerant valve, internal solder connection, DN15, kvs 1.0, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FB15LX15/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 1.5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- MVL661.20-2.5 - 2-port refrigerant valve, internal solder connection, DN20, kvs 2.5, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FB15LX/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 3, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- MVL661.25-6.3 - 2-port refrigerant valve, internal solder connection, DN25, kvs 6.3, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FB20LX/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN20, kvs 5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- MVL661.32-10 - 2-port refrigerant valve, internal solder connection, DN32, kvs 10, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FB25LX/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN25, kvs 8, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- MVL661.32-12 - 2-port refrigerant valve, internal solder connection, DN32, kvs 12, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
- Cloud services
- Chiller
- Refrigeration
- Cloud solutions
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
M3FB15LX06/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 0.6, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
M3FB15LX06/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 0.6, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
|
|
|
|
|
|
|
|
|