06.04.2025 10:33:59 PM
6FX8002-2CC81-....
Product
Image similar
Signal cable pre-assembled type: 6FX8002-2CC81 for absolute encoder SSI 4x 2x 0.34+4x 0.5 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable, UL/CSA, DESINA Dmax=9.4 mm Length (m)=
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX8002-2CC81-....
Product Description Signal cable pre-assembled type: 6FX8002-2CC81 for absolute encoder SSI 4x 2x 0.34+4x 0.5 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable, UL/CSA, DESINA Dmax=9.4 mm Length (m)=
Product family For SINAMICS S120 HLA
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group 764
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,142 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-P
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-90
eClass 14 27-06-03-90
eClass 7.1 27-06-03-90
eClass 8 27-06-03-90
eClass 9 27-06-03-90
eClass 9.1 27-06-03-90
UNSPSC 15 26-12-16-04
|
This product has to be configured before it can be ordered.
;