SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7643-7AA00-0AX0
No picture available
SIMATIC RACK PC 840 V2, INTERFACES: 1X LAN (RJ45); 1 X GRAPH. (VGA); 2 X SERIAL; 1 X PARALLEL; 2 X PS/2; 1 X USB2.0 FRONT; 2 X USB2.0 REAR; 10 SLOTS (5X PCI LONG, 2XPCI/ISA LONG, 3X ISA LONG); TEMPERATURE AND FAN MONITORING; WATCHDOG; CARD RETAINER PROCESSOR: CELERON 2 GHZ, 400 MHZ FSB; DRIVES: 40 GB HDD EIDE, 0.5 G VIBRATION, 5 G SHOCK, INTERN.; 128 MB DDR SDRAM (1X128 MB); FLOPPY DRIVE 1.44 MB, 3.5"; 110/230V INDUSTRIAL POWER UNIT WITH NAMUR, MAINS CABLE EUROPE, MS-DOS 6.22 ENGLISH, WITHOUT EXPANSIONS
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7643-7AA00-0AX0
Product Description SIMATIC RACK PC 840 V2, INTERFACES: 1X LAN (RJ45); 1 X GRAPH. (VGA); 2 X SERIAL; 1 X PARALLEL; 2 X PS/2; 1 X USB2.0 FRONT; 2 X USB2.0 REAR; 10 SLOTS (5X PCI LONG, 2XPCI/ISA LONG, 3X ISA LONG); TEMPERATURE AND FAN MONITORING; WATCHDOG; CARD RETAINER PROCESSOR: CELERON 2 GHZ, 400 MHZ FSB; DRIVES: 40 GB HDD EIDE, 0.5 G VIBRATION, 5 G SHOCK, INTERN.; 128 MB DDR SDRAM (1X128 MB); FLOPPY DRIVE 1.44 MB, 3.5"; 110/230V INDUSTRIAL POWER UNIT WITH NAMUR, MAINS CABLE EUROPE, MS-DOS 6.22 ENGLISH, WITHOUT EXPANSIONS
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2014
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 17,000 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371099
LKZ_FDB/ CatalogID IC10-E
Product Group 4249
Group Code R115
Country of origin Germany
RoHS Conformity Date Since: 01.07.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;