25.03.2025 9:27:55 PM
6AV2155-0LM01-7LA0
Product
Image similar
SIMATIC Live Link V1.0; promotion; web-based application for machine-to-machine communication via OPC UA with plant-wide configuration and diagnostics; contains: software, license certificate and TIA Portal library; class A; 2 languages (de/en); single server license; web client license not required; for Windows 10, Windows Server 2016/2019/2022; TIA Portal V17 - - consignee email address required for delivery - - please observe product release: support.industry.siemens.com entry ID: 109821394
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2155-0LM01-7LA0
Product Description SIMATIC Live Link V1.0; promotion; web-based application for machine-to-machine communication via OPC UA with plant-wide configuration and diagnostics; contains: software, license certificate and TIA Portal library; class A; 2 languages (de/en); single server license; web client license not required; for Windows 10, Windows Server 2016/2019/2022; TIA Portal V17 - - consignee email address required for delivery - - please observe product release: support.industry.siemens.com entry ID: 109821394
Product family SIMATIC Live Link
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 266
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106541071
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group X0H2
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
|
;