30.03.2025 3:08:45 AM
6ES7652-5BX68-0YK0
Product
Image similar
SIMATIC PCS 7, software, Upgrade Package OS Server from V8.X to V9.1 Single License for 1 installation R-SW, without SW, without docu. license key download, class A, 5 languages (de, en, fr, it, sp), executable in WIN Server 2019 for further information, see PCS 7 V9.1 Readme reference HW: PCS 7 IPC bundle ****************************** email address for delivery is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
For this product a substitute is available: 6ES7652-5BX78-0YK0 6ES7652-5BX78-0YK0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7652-5BX68-0YK0
Product Description SIMATIC PCS 7, software, Upgrade Package OS Server from V8.X to V9.1 Single License for 1 installation R-SW, without SW, without docu. license key download, class A, 5 languages (de, en, fr, it, sp), executable in WIN Server 2019 for further information, see PCS 7 V9.1 Readme reference HW: PCS 7 IPC bundle ****************************** email address for delivery is absolutely essential
Product family Upgrades for Operator System incl. OpenPCS 7 as well as Web Option for OS
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
For this product a substitute is available: 6ES7652-5BX78-0YK0 6ES7652-5BX78-0YK0
Substitute information
Substitute 6ES7652-5BX78-0YK0
Substitute Description SIMATIC PCS 7, software, Upgrade Package OS Server from V9.x to V10.0 single license for 1 installation runtime software, without software, without documentation, license key download, class A, 5 languages (de, en, fr, it,es), executable in Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 Readme reference hardware: PCS 7 IPC Bundle ****************************** email address required for delivery
Price data
Price Group 281
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125164260
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
;