01.04.2025 9:49:43 AM
6ES7804-0CP41-1YA8
Product
Image similar
TIA Portal Cloud, 365-day certificate. You receive a Certificate of Contract for the activation of TIA Portal Cloud for 365 days, starting at the delivery date. This certificate expires automatically. - - content: Certificate of Contract (CoC) - - consignee email address required for delivery. - - only the specific terms under www.siemens.com/premiumdocs apply
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7804-0CP41-1YA8
Product Description TIA Portal Cloud, 365-day certificate. You receive a Certificate of Contract for the activation of TIA Portal Cloud for 365 days, starting at the delivery date. This certificate expires automatically. - - content: Certificate of Contract (CoC) - - consignee email address required for delivery. - - only the specific terms under www.siemens.com/premiumdocs apply
Product family TIA Portal Cloud
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 2DI
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623142232
UPC 195125436305
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X0FT
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
;