01.04.2025 9:40:51 AM
6ES7804-0CP41-2YA0 - TIA Portal Cloud - Monthly subscription
Product
TIA Portal Cloud, monthly subscription. available via the Industry Mall only. Consignee e-mail address required for delivery. For this service, only the following terms and conditions apply www.siemens.com/premiumdocs (i) documentation and supplemental terms for the subscription to free accessible services of Industry Premium Portal – Basic Services (ii) documentation and supplemental terms for the subscription to the TIA Portal Cloud and (iii) universal customer agreement.
Notes
This is a Digital Offering
This product is downloadable only. This product is downloadable only.
List Price Show prices
subscription / Monthly
Customer Price Show prices
subscription / Monthly
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Terms and Conditions of use Terms and Conditions
Product
Article Number (Market Facing Number) 6ES7804-0CP41-2YA0
Product Description TIA Portal Cloud, monthly subscription. available via the Industry Mall only. Consignee e-mail address required for delivery. For this service, only the following terms and conditions apply www.siemens.com/premiumdocs (i) documentation and supplemental terms for the subscription to free accessible services of Industry Premium Portal – Basic Services (ii) documentation and supplemental terms for the subscription to the TIA Portal Cloud and (iii) universal customer agreement.
Product family TIA Portal Cloud
Product Lifecycle (PLM) PM300:Active Product
Notes
This is a Digital Offering
This product is downloadable only. This product is downloadable only.
Price data
Price Group 2DI
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125456273
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X0FT
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
;